Hybrid roller bearings for drylin® W

Roller bearing options

roller bearing carriage

Roller bearing carriages

  • Linear carriages with combined and plain and roller bearings
  • With single or double roller bearings
  • Particularly light running also with high loads
hybrid roller bearing

Roller bearing

  • Sliding elements made of iglidur® J or J200
  • Housings made from aluminium, stainless steel or zinc die-casting
  • Optimal bearing load in roller direction
hybrid roller bearing

Double roller bearings

  • Housing made of zinc die-casting
  • Sliding element iglidur® J
  • Roller arrangement of 70° or 80° also allows lateral drives

What are roller bearings?

What are roller bearings?
What are roller bearings?

Frequently asked questions about roller bearings

Contact us

Contact details

Opening hours