iggyRob: humanoid robot

New
0-LCA-IROB product image
igus-icon-lupe
0-LCA-IROB product image
igus-icon-lupe
play icon0-LCA-IROB video
igus-icon-lupe
1 from 3
0-LCA-IROB product image
0-LCA-IROB product image
0-LCA-IROB video
Product information
  • Humanoid robot
  • Weight: 101kg
  • Maximum component weight 1.5kg 
  • AMR basis: ReBeLMove Pro
  • Two arms: ReBeL-6DOF-03
  • 1x suction pads with CobotPump
  • 1x ReBeL gripper
igus-icon-lieferzeit0-LCA-IROB

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h