Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Robotics
igus-icon-arrow-right
ReBeL finger grippers
ReBeL finger grippers
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Compatible with all igus ReBeL variants
4-finger hand gripper design
Motion plastics for low net weight
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
0-REBEL-HAND
Productdescription
Technical data
The new finger gripper is a humanoid hand that can be easily connected to the ReBeL®. The
control takes place via DIO at the Tool Centre Point.
Human hand for humanoid movements
All components such as flange, cables and control from a single source
Extensive testing in the Low Cost Automation laboratory
100% lubrication-free robot hand with plain bearing joints
Control via USB, TTL (5V) serial and internal scripting
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up