- For flexing applications
- PVC outer jacket
- Flame retardant
- Silicone-free No oil resistance
- chainflex® class: 3.1.1.1
chainflex® CF885 motor cable
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Item no.
chainflex® CASE available
Typical application areas
- For flexing applications
- Without influence of oil
- Preferably indoor applications
- Especially for unsupported travels up to 10 m
- Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 1 million | 3 million | 5 million | |||
---|---|---|---|---|---|---|
Temperature, | v max. [m/s] | a max. | Travel | R min. [Factor x d] | R min. [Factor x d] | R min. [Factor x d] |
from/to [°C] | unsupported | [m/s2] | [m] | |||
+5 / +15 | 17.5 | 18.5 | 19.5 | |||
+15 / +60 | 3 | 20 | ≤ 10 | 15 | 16 | 17 |
+60 / +70 | 17.5 | 18.5 | 19.5 |
Certificates and standards