Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® motor cable CF31

  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: Medium
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.1
Product description
chainflex® motor cable CF31
 
Typical application areas
  • For heavy duty applications
  • Light oil influence
  • Preferably indoor applications, but also outdoor ones at temperatures > 5 °C
  • Unsupported travel distances and up to 100 m for gliding applications
  • Storage and retrieval units for high-bay warehouses, machining units/packaging machines, quick handling, indoor cranes

Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
Double strokes*    5 million7.5 million10 million
Temperature,v max. [m/s]a max.Travel distanceR min. [factor x d]R min. [factor x d]R min. [factor x d]
from/to [°C]unsupportedgliding[m/s2][m]   
+5 / +15    101112
+15 / +6010580≤ 1007.58.59.5
+60 / +70    101112
* Higher number of double strokes possible - please ask for your individual calculation.
Certificates and standards
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
Style 10492 and 2570, 1.000 V, 80 °C
Technical data
Related products
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.