Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® motor cable CF895

  • Requirements: For flexing applications
  • Outer jacket: iguPUR
  • Flame retardant
  • Silicone-free
  • UV resistance: Medium
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • chainflex® class: 3.1.3.1
Product description
chainflex® CF895 motor cable
 
Typical application areas
  • For flexing applications
  • With influence of oil
  • Indoor and outdoor applications without direct sun radiation
  • Especially for unsupported travels up to 10m
  • Machining units/machine tools, low-temperature applications

Guaranteed service life for this series according to terms and conditions
More information: chainflex® Guarantee
Double strokes*  1 million  3 million  5 million
Temperature,R min.R min.R min.
from/to [°C][Factorxd][Factorxd][Factorxd]
-20 / -1017,518,519,5
-10 / +70151617
+70 / +8017,518,519,5
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificates and standards
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
Style 10492 and 20940, 1.000 V, 80 °C
Technical data
Related products
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.