Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® data cable CFROBOT3

  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • chainflex® class: 6.1.3.3
Product description
chainflex® data cable CFROBOT3
 
Typical application areas
  • For extremely heavy duty applications with torsion movements
  • Almost unlimited resistance to oil
  • Indoor and outdoor applications, UV resistant
  • Especially for robots and 3D movements, handling, lead screw drives
Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
Zyklen*  5 million7.5 million10 million
Temperature,v max. [°/s]a max. [°/s²]Torsion max.R min. [factor x d]R min. [factor x d]
from/to [°C]twistedtwisted[°/m][°/m][°/m]
-25 / -15  ±150±90±30
-15 / +7018060±180±120±60
+70 / +80  ±150±90±30
* Higher number of cycles possible - please ask for your individual calculation.
Certificates and standards
UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 UL/CSA AWM
Style 10497 and 20911, 300 V, 80 °C
Technical data
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.