Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Speedtec connector, series C, M40 power coupling

  • Material: Magnesium die-casting/Aluminium
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp pin
  • SpeedTec
Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH