igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
- Material: Zinc die-casting/brass, nickel-plated and plastic jacketed
- Degree of contamination: 3
- Protection class: IP 66/67 [plugged in]
- Overvoltage category: III
- Temperature range: -20 °C to +130 °C
- Union nut/screw: PA modif., 30% glass fibre
- Clamping ring material: metal
- Contacts: gold-plated brass
- Seal: FPM / EPDM
- Insulation insert: PA 6.6/PBT, UL 94/V0
- Contact type: male crimp
igus-icon-lieferzeitMAT01730657
4.5-6.5mm

