My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, glass balls, cage made of xirodur B180, mm

  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Cage material: xirodur B180
  • Balls material: Glass
  • Rings material: xirodur B180

Unsure whether it fits?

Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h