iglidur® E7, sleeve bearing with flange, mm - E7FM

Plain bearing material for pivoting movement

iglidur® E7, sleeve bearing with flange, mm - E7FM
iglidur® E7, sleeve bearing with flange, mm - E7FM drawing
1 from 2
iglidur® E7, sleeve bearing with flange, mm - E7FM
iglidur® E7, sleeve bearing with flange, mm - E7FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: E7FM-0608-06
  • Material: iglidur® E7
  • Form: Shop flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
For the first time, the material E7, well-known from drylin® linear technology, is also available as a plain bearing with a wide range of dimensions. Bearings made of the new material offer excellent coefficient of friction and wear with low to medium loads.
 
Application areas:
packaging machines, textile machines, furniture design
Unsure if it fits?

Contact us

Contact details

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h