My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

robolink® D | Rotary axis with motor| Module RL-D-20-A0202

  • Rated speed: 30 rpm
  • Motor type: DC motor
  • Size: Size 20
  • Mechanical service life: min. 1.000.000 cycles
Product description
robolink® D | Rotary axis with motor| Module RL-D-20-A0202
 
Ready to install rotary axis with motor and initiator kit, made of robolink® D High End gearboxes installation size 20.
 
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h