igusigus-icon-cart(0)

iglidur® J3B, sleeve bearing, mm

Proven long-life material now available in black
iglidur® J3B, sleeve bearing, mm
igus-icon-lupe
iglidur® J3B, sleeve bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® J3B, sleeve bearing, mm
iglidur® J3B, sleeve bearing, mm drawing
  • Part number: J3BSM-0608-06
  • Material: iglidur® J3B
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
The proven long-life material iglidur® J3 is now available in black as well. The endurance runner is a specialist for pivoting and pulsating loads and also media-resistant.

Typical application areas:
furniture technology, sports and leisure equipment, two-wheel technology
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH