Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® NTP-27 polymer telescopic guide

  • Complete telescopic guide made of iglidur polymer material
  • 3-piece structure made of igus® high-performance polymers
  • Extension length 150mm or 125mm
  • Quiet operation with no rolling elements
  • lubrication-free due to igus® high-performance polymers
  • Corrosion-free
  • Low clearance due to spring preload
  • Extension length 150mm available in 5 colours (anthracite, light grey, white, orange, blue)
  • PFAS free variant: NTP-27-18-41-125
Product description
Non-metallic, PTFE-free telescopic extension
Lightweight, the NTP-27 with 125mm full extension weighs just 45 grams. Equipped with a smooth-running spring pre-tensioning element, it is quick and easy to fit. The NTP polymer extension is now also available with low fogging, PTFE-free components.

Improve technology:
  • The lightest drylin NT telescopic rail with 45 g
  • Completely self-lubricating thanks to iglidur high-performance polymers
  • Rattle-free and quiet thanks to pretensioning segments
  • Stepless adjustment up to 125 mm
Save costs:
  • Low mass inertia due to all-plastic design
  • Ideal for light and transportable requirements
  • Fail-safe function, no risk of damage to balls etc.
  • Inexpensive injection moulding production
  • Can be ordered online from 1 piece
Proof:
  • Tested: 100 % maintenance-free operation thanks to self-lubricating iglidur polymers J3B and GLW
  • Tested: Up to 4 times quieter than metallic guides by dispensing with rolling metallic bodies
  • Tested: Assembly in less than 5 seconds thanks to the snap-in principle
Sustainability:
  • Completely maintenance-free function thanks to self-lubrication
  • 100% clean and no risk to neighbouring materials
  • Low weight, ideal for emission-critical applications
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH