Binder M12-D cable socket, 5.0mm to 8.0mm, shielded, 99 3728 810 04, screw clamp, IP67, UL

MAT01749274 product image
igus-icon-lupe
MAT01749274 product image
igus-icon-lupe
MAT01749274 product image
igus-icon-lupe
MAT01749274 product image
igus-icon-lupe
MAT01749274 technical drawing
igus-icon-lupe
1 from 5
Binder M12-D cable socket, 5.0mm to 8.0mm, shielded, 99 3728 810 04, screw clamp, IP67, UL
Binder M12-D cable socket, 5.0mm to 8.0mm, shielded, 99 3728 810 04, screw clamp, IP67, UL
Binder M12-D cable socket, 5.0mm to 8.0mm, shielded, 99 3728 810 04, screw clamp, IP67, UL
Binder M12-D cable socket, 5.0mm to 8.0mm, shielded, 99 3728 810 04, screw clamp, IP67, UL
Binder M12-D cable socket, 5.0mm to 8.0mm, shielded, 99 3728 810 04, screw clamp, IP67, UL
igus-icon-arrow-left
igus-icon-arrow-right
  • M12-D cable socket, shielded, 5mm to 8mm, screw clamp.
  • IP67.
  • UL.
  • D-coded (PROFINET/Ethernet).
  • Shielded.
igus-icon-lieferzeit-dotMAT01749274
4 pin