TRE fibre-rod module (open type)

TRE.F.100.0800.1.0.C product image
igus-icon-lupe
TRE.F.100.0800.1.0.C product image
igus-icon-lupe
TRE.F.100.0800.1.0.C product image
igus-icon-lupe
TRE.F.100.0800.1.0.C product image
igus-icon-lupe
TRE.F.100.0800.1.0.C product image
igus-icon-lupe
TRE.F.100.0800.1.0.C product image
igus-icon-lupe
1 from 6
TRE fibre-rod module (open type)
TRE fibre-rod module (open type)
TRE fibre-rod module (open type)
TRE fibre-rod module (open type)
TRE fibre-rod module (open type)
TRE fibre-rod module (open type)
igus-icon-arrow-left
igus-icon-arrow-right
  • Compare with a fishing rod above the robot
  • Produces consistent & directional preload from 700 to 2000mm
  • Supplied as a pre-assembled component assembly consisting of triflex® R, inserted and fixed fibre-rods
  • No tangling and reduced spinning compared to loose e-chain®
  • Automatic return of the triflex® R to the initial position
igus-icon-lieferzeitTRE.F.100.0800.1.0.C
800
C-Version with bolt connection
100
open

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h