Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Rod end bearing with male thread, KALM CL, spherical ball iglidur® R, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® R low-cost spherical ball
  • Left-hand thread
  • igumid G housing
  • Dimensional K series according to DIN ISO 12240
Product description
igubal® rod end bearing with male thread
 
igubal® rod ends are corrosion-resistant and can be used without problems in harsh environments. In moist or wet environments, they are resistant to weak acids and alkalines. Rod ends are also resistant to dirt and dust.
 
Housing made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -40°C to +90°C in long-term use
 
Here, the spherical ball is manufactured from iglidur® R, a low-cost material with a low coefficient of friction and good wear resistance at low to medium loads.
  • Maintenance-free dry running
  • Extremely cost-effective
  • No lubrication
  • High rigidity
  • Durable in varying loads
  • Compensation for misalignment
  • Compensation for edge loads
  • Resistant to dirt, dust and lint
  • Resistant to corrosion and chemicals
  • Can be used in liquid media
  • Vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Inner rings mounted with extremely little clearance
  • lightweight

Typical application areas
  • Bicycle manufacturing
  • Plant construction
  • packaging
  • Offshore
     
    You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If you want to save weight
  • For rotating, oscillating and linear movements
  • If high-frequency oscillations/vibrations occur
  • If low-noise operation is required
  • If you need an electrically insulating part
  • If corrosion resistance is required
  • In combination with pneumatic cylinders and gas struts
  • If chemical resistance is required
  • If high rigidity is required
When not to use it?
  • If temperatures are higher than +90°C
  • When rotation speeds higher than 0.5m/s are required
  • When really high tensile and axial forces occur
  • When applications with hydraulic cylinders are planned
  • If diameters above 30mm are required
Use our filter options to find the suitable product

Tolerances
igubal® bearing elements can be used with different tolerances according to each application. They are designed with a large bearing clearance in the standard product, which enables secure operation even under high peripheral speeds. The hole of the inner ring is produced to a standard tolerance range E10. Shafts should also meet recommended tolerances h6 and h9. Check the inner diameter
 
Coefficient of sliding friction and speed
 
One important advantage of maintenance-free igubal® spherical bearings is that rapid rotary movements of a mounted shaft take place directly in the spherical portion made from iglidur® materials. The advantage of these polymer/metal plain bearings is that high speeds are possible even when dry running. Taking the radial loads into account, maximum surface speeds up to 0.5m/s rotating can be attained. In contrast, angular movements of the spherical bearings take place at the outer diameter of the spherical ball. The maintenance-free igubal® bearing elements also permit linear movements of the shaft.
 
UV resistance
 
The corrosion resistance of igubal® bearings is of special value for outdoor applications. igubal® bearings are permanently resistant to UV radiation. A small change in colour (dark colouration) of the spherical ball due to UV radiation and other weathering does not affect the mechanical, electrical or thermal properties.
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH