Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

e-spool® flex - uninterrupted panel feed | with housing | Extension length 5-15m

  • No slip ring: No contact wear due to corrosion, contamination, or sticking.
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Service life of up to 10,000 cycles
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Available in various versions: with hand crank (H), return spring (SP or SB), and inlet brake (SB).
Note: Please consider VDE 0298 Part 4 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex

Unsure whether it fits?

Product description
The e-spool flex is the igus version of a cable drum without a slip ring. Cable diameters from 5mm up to 7mm can be used. The cable is always safely routed through a feed-through to ensure that it is properly wound at all times.
 
  • Easy handling: pull-out force is almost constant and secure locking
  • Without interruption: for energy, data, fluids and air
  • Assembly-friendly: easy replacement of the cable, even with installed connectors
  • Space-saving: cable retracts into original position, leaving the path free
Further information

Typical industrial sectors and applications
Wherever a cable needs to be moved freely in use and stowed away safely and cleanly after use ► Panel pull-out on robots, cable retraction system for workshop, measuring and manufacturing areas, in medical technology, machine tools, indoor cranes, etc.

Note: When selecting your cables and using e-spool flex, please take into account VDE 0298 Part 4 (Current carrying capacity and conversion factors for coiled cables).
Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG