dryspin spindle motor lead screw with fit P=0, M3 | DST-thread | RH | stainless steel | length: 150mm

DST-LS-MOTP0M3-3.5X1-R-150-ES product image
igus-icon-lupe
DST-LS-MOTP0M3-3.5X1-R-150-ES product image
igus-icon-lupe
DST-LS-MOTP0M3-3.5X1-R-150-ES technical drawing
igus-icon-lupe
1 from 3
DST-LS-MOTP0M3-3.5X1-R-150-ES product image
DST-LS-MOTP0M3-3.5X1-R-150-ES product image
DST-LS-MOTP0M3-3.5X1-R-150-ES technical drawing
  • Outer diameter: 5 - 12mm 
  • Pitch: 2.54 - 50mm 
  • Multi start
  • Not self-locking
  • Length 310mm
igus-icon-lieferzeitDST-LS-MOTP0M3-3.5X1-R-150-ES
DS3,5X1
NEMA 8

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h