Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

drylin® telescopic rail for high temperatures NT-35-HT

For automation, aviation, furniture construction and many more.
  • Temperature-resistant through sliding element made of iglidur® Q2
  • For horizontal, vertical and lateral installation positions
  • Quiet sliding instead of rolling noise of metallic balls
Product description
Improve technology:
  • Temperature-resistant thanks to iglidur® Q2 sliding element
  • Infinitely extendable up to 1,200 mm (extended length)
  • Aluminium rails available in silver or black anodized
  • For horizontal, vertical and lateral installation positions
  • Quiet gliding instead of the rolling noise of metal balls
Reduce costs:
  • No reworking thanks to millimeter-precise desired extension length
  • Partial and over-extension available
  • Resistant to dirt, even in outdoor use
  • Low weight thanks to the use of aluminum and plastic
Proof:
  • All values 100% determined in the igus® test laboratory
  • Weight comparison: Metal pull-out full extension 380 mm = 0.6 kg, NT-35-HT made of aluminum 380 mm = 0.38 kg
Sustainability:
  • 100 % elimination of lubricants
  • 100 % maintenance-free
  • igus® has been an investor in MuraTechnology from the very beginning and promotes chemical recycling
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH