iglidur® X, two hole flange bearing, mm

The chemical and temperature specialist, up to 150 MPa static

iglidur® X, two hole flange bearing, mm
iglidur® X, two hole flange bearing, mm drawing
1 from 2
iglidur® X, two hole flange bearing, mm
iglidur® X, two hole flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XFL-14
  • Material: iglidur® X
  • Shape: Two hole flange bearings
  • Dimensions:
    • d1 14 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
iglidur® X | The chemical and temperature specialist, stable up to 150MPa
iglidur® X is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in conjunction with high compressive strength and chemical resistance.

Typical applications

Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom

Find more applications here:
Industry solutions

 
When to use it?
  • For pressure loads up to 150MPa
  • For linear movements with stainless steel at high temperatures
  • Universal chemical resistance
  • For temperature resistance from -100°C to +250°C (short-term up to +315°C)
  • For very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm