My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

Spherical ball, low cost, low level of moisture absorption, J4KM, mm, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4
Product description
igubal® spherical ball J4KM
 
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
The iglidur® J4 material features extremely low moisture absorption and is especially cost-effective.
 
Material properties
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption

Typical application areas
  • Plant construction
  • Model making
  • Furniture/Industrial design
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If you need maintenance-free materials
  • When dimensional series K components are to be fitted
  • If high compressive strength is required
  • If high flexibility is required
When not to use it?
  • If temperatures are higher than +90 °C
  • If diameters above 50 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product

Tolerances
 
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h