Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Flat linear robot | DLE-FG-0006-EC | up to 1 m/s | working area 1500 x 1500 mm

Product information
  • Payload up to 15.0 kg
  • Working area 1500 x 1500mm, expandable up to 3000 x 3000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
Product description
Flat linear robots
The new standard gantry system specially designed for different applications ensures reliable and flexible operation. The flat linear robot can lift a weight of up to 15 kg, making it our strongest flat linear robot.

Application examples
Typical applications for our flat linear robots are pick and place, conveyor belt picking and stacking tasks in two-dimensional space. In most cases, the gantry robot provides the platform on which our customers build their application. In the case of flat linear robots, these are often superstructures that are used to inspect components, for example in quality assurance.

X-axes
consisting of: two drylin® ZLW-1040 toothed belt axis, standard version, toothed belt tension 200 N, feed 70 mm/rev, aluminium profile, surface: hard anodized, PU toothed belt with steel tension, white, guide carriage length 150 mm, plastic crossbeam, driven by an igus EC / BLDC motor in size NEMA24 with encoder and gearbox (i=5:1)

Y-axis
consisting of: drylin® ZLW-1080 toothed belt axis, standard version, toothed belt tension 200 N, feed 70 mm/rev, aluminium profile, surface: hard anodized, PU toothed belt with steel tension, white, guide carriage length 100 mm, aluminium crosshead, driven by an igus EC / BLDC motor in size NEMA23 with encoder and gearbox (i=5:1)

Control system
The igus® Robot Control software enables simple and intuitive robot control and programming, making it easy to get started with automation. The modular structure makes it possible to control different igus kinematics, for example Delta robots. The gantry robot can be controlled directly by our igus® Robot Control with all its advantages. The free and license-free igus Robot Control software is integrated into the control system and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be obtained from us as an option. A master controller is not necessary.

You are welcome to use your own (robot) controller.
Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor controller. With this control architecture, you need one motor controller per linear axis or motor and an additional master controller that controls the coordination of the movement. You must then program the inverse kinematics for the delta robot yourself in your development environment.
The motor controllers are not part of the article and can be obtained from us as an option. A master controller is not currently offered by igus.
 
Optional accessories
igus® Robot Control for Gantry robots or Other dimensions available upon request sold separately.
 
Further information
Additional strokes up to 3 m are available as standard and up to 6 m after technical testing.
If you are unsure whether you can use the product as desired, please contact us or use our Linear robot configurator (beta).
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH