drylin W complete slide system WW low-clearance

WW-06-20-06-K product image
igus-icon-lupe
WW-06-20-06-K product image
igus-icon-lupe
WW-06-20-06-K product image
igus-icon-lupe
WW-06-20-06-K technical drawing
igus-icon-lupe
1 from 4
drylin W complete slide system WW low-clearance
drylin W complete slide system WW low-clearance
drylin W complete slide system WW low-clearance
drylin W complete slide system WW low-clearance
igus-icon-arrow-left
igus-icon-arrow-right
  • Tested: static load capacity linear system Coy 1,680N
  • 100% lubrication-free due to "sliding instead of rolling"
  • Design: round
  • Sliding element material: iglidur J
  • Material: zinc die-casting
igus-icon-lieferzeitWW-06-20-06-K
06

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h