Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Apiro line gantry

Product information
  • Payload up to 1.5 kg
  • Working area up to 625 x 625 mm 
  • Degrees of freedom: 2
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 1 million cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery) 
Product description
Line gantry robots 
igus offers robot gantries as area, line and room gantries for a wide variety of tasks. igus gantries contain preconfigured apiro linear modules and linear axes with igus stepper motors as well as all components required for self-assembly.

Application examples
Typical applications of our room gantry robots are pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In most cases, the spatial gantry robot provides the platform on which our customers build their application. In conjunction with a gripper or suction cup, picking tasks can be implemented very quickly.

Control system
The igus Robot Control enables simple and intuitive robot control and programming, making it easy to get started with automation. The modular design makes it possible to control different igus kinematics, for example Delta robots. The gantry robot can be controlled directly by our igus® Robot Control with all its advantages.
The free and license-free igus Robot Control software is integrated into the control system and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be obtained from us as an option. A master controller is not necessary.

Optional accessories
Initiators, connection cables, energy chains and control units are available on request.

Further information
The maximum payload is up to 1.5 kg. This places a heavy load on the Z-axis motor and increases wear. If you are unsure whether you can use the product as desired, please contact us. With a technical design, we can offer you different sizes with strokes of up to 625 mm and 1.5 kg load capacity. Please contact us or use our portal configurator (Beta).
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH