Apiro rotary unit

LCA-RG-DSA-1A-1280-0100 product image
igus-icon-lupe
LCA-RG-DSA-1A-1280-0100 product image
igus-icon-lupe
LCA-RG-DSA-1A-1280-0100 product image
igus-icon-lupe
LCA-RG-DSA-1A-1280-0100 product image
igus-icon-lupe
1 of 4
Apiro rotary unit
Apiro rotary unit
Apiro rotary unit
Apiro rotary unit
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Payload up to 2.5 kg
  • Degrees of freedom: + 1 DOF
  • Speed: up to 20 rpm 
  • Repeat accuracy <0.5°
  • Min. service life: 1 million cycles
igus-icon-lieferzeitLCA-RG-DSA-1A-1280-0100
Apiro rotary unit on GRR1280

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm