Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

ReBeLMove Pro

Product information
  • Very simple implementation thanks to intuitive, user-friendly web app user interface
  • Communication via virtual (REST API) and physical IoT devices
  • Integrated navigation software and optional fleet management, VDA5050 compatible
  • Approx. 8 hours operating time Up to 250 kg load capacity, up to 900 kg towing weight
Product description
The ReBeLMove Pro is a simple and flexible solution for transporting small load carriers (SLCs), workstations, pallets, shelves and other individual trolleys. With its autonomous navigation, the system quickly adapts to new tasks and is suitable for a wide range of applications. The integrated sensors enable safe, trouble-free navigation, ensuring the safety of both your employees and the vehicle. The ReBeLMove Pro also offers a cost advantage of around 25 % over comparable autonomous mobile robots (AMR). The ReBeLMove Pro is easy to set up and control thanks to the user-friendly web app. It enables seamless communication with virtual interfaces (REST API) and physical IoT devices, ensuring automated process control. Integrated fleet management. Intuitive app applications continuously monitor process parameters and automatically start transport orders - including opening roller shutters and requesting lifts. Replenishment can be requested manually or via an IO module at the assembly line or machine if required. In addition, the optional Fleet Manager allows entire fleets of ReBeLMove Pro to carry out their transport tasks efficiently and without interrupting work processes.

Applications
The following production processes are automated with the ReBeLMove Pro: Supply and emptying of machines, supply of manual workstations, transport of empties, replenishment processes, transport of order picking trolleys, quality processes, tool provision.

Integrated fleet management
Do you already have other AMRs in use and want to add one or more ReBeLMove Pro to your existing fleet? With the optional fleet manager, both ReBeLMove Pro fleets and mixed fleets can be controlled reliably and collision-free. The fleet management system is VDA5050-compatible.

Intuitive app
Setup, customisation and operation via central web app. The intuitive user interface works on all operating systems: Android, iOS, Web and Windows.
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG