Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

iggy Rob: humanoid robot

Product information
  • Humanoid robot
  • Weight 101 kg
  • Maximum component weight 1.5 kg
  • AMR base: ReBeLMove Pro 2
  • Arms: 2 x ReBeL-6DOF-03
  • 1x suction gripper with CobotPump, 1x ReBeL gripper
Product description
Iggy Rob - Humanoid robotics for industrial applications
Meet Iggy Rob, the smart service robot from igus! He transports components flexibly through factory halls, performs reception tasks with a friendly smile or reliably washes dishes in the canteen. Thanks to its virtual face in the display, LIDAR sensors and 3D cameras in the chest area and vehicle, Iggy navigates effortlessly through factories, lobbies or canteens.

Its two ReBeL Cobot arms with bionic hands grip like a human and have an impressive reach of 664 mm and a load capacity of 2 kg per arm. With a speed of up to 45°/s, Iggy completes its tasks quickly and efficiently.

Mobility is ensured by the AMR base from the ReBeLMove Pro, which impresses with a load capacity of 50 kg and a payload of up to 100 kg. The strong three-point mounting and the focus on modern infrastructures make the Iggy Rob a reliable helper. It works continuously for up to 8 hours on a single charge - ideal for industrial use.

Igus Robot Control on board
Users can use the free igus® Robot Control software to simulate the individual movements of the robot on a 3D surface, without even having to connect the Iggy Rob. The humanoid helper can be easily integrated into modern robot environments via the AMR's specially developed ROS2 interface. In accordance with the VDE 5050 interface, Iggy Rob is approved for fleet management and has CE certification.
Make your day-to-day work more efficient and smarter with the versatile Iggy Rob from igus!
Technical data
Related products
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH