Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Autonomous forklift | Pallet Mover 1500

Product information:
  • payload capacity of 1500 kg
  • Speed: 1.4 m/s
  • Operating mode: Automatic, manual
Product description
The ReBeL® Pallet Mover 1500 sets a new standard for autonomous pallet handling with a payload capacity of 1,500 kg.

Its compact overall dimensions (1,685 x 980 x 1,906 mm) make it ideal for navigating confined warehouse spaces, while the precise navigation system ensures ±1 cm positioning accuracy and ±0.5° angle accuracy.

With a speed of up to 5.2 km/h and a runtime of 10 hours powered by its 2,208 Wh battery, it guarantees superior efficiency in high-demand conditions while being suitable for open pallets.

Applications
An autonomous forklift designed for fast and efficient pallet transport and stacking in dynamic warehouse environments. With advanced navigation and obstacle avoidance technology, it seamlessly maneuvers through tight spaces while handling vertical lifting tasks, making it ideal for streamlining workflows in manufacturing, logistics, and distribution centers. Its proven reliability and adaptability ensure increased productivity across a range of industries. The optional Fleet Manager allows even large groups of ReBeL® Pallet Mover to carry out your transport tasks efficiently and without workflow interruptions.

Lidar number
1 (SICK nanoScan3 Core / P+FOMD30M-R2000-B23-V1V1DHD-1L)
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG