igusigus-icon-cart(0)

iglidur® M250, split bearing, MYM, mm

Easy installation
iglidur® M250, split bearing, MYM, mm
igus-icon-lupe
iglidur® M250, split bearing, MYM, mm drawing
igus-icon-lupe
1 from 2
iglidur® M250, split bearing, MYM, mm
iglidur® M250, split bearing, MYM, mm drawing
  • Part number: MYM-04-04
  • Material: iglidur® M250
  • Shape: Shop split bearings
  • Dimensions:
    • d1 4 mm
    • b1 4 mm
    • d3 7 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
Low bearing clearance, very precise, easy assembly via incorporated slot, material: iglidur® M250, maintenance-free and predictable service life
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
Easy to install clips2 bearing made from our tried-and-tested iglidur® M250 material. The slot compensates for holding tolerances, allows low bearing clearance and ensures easy assembly.
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH