Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

In-line ball and socket joint, AGRM, with steel pin, igubal®

  • Thread direction: right hand
  • Housing material: igumid G
  • Ball stud made from galvanised steel
  • Material of ball cap: iglidur® W300
  • For all mechanical combinations
  • Very easy to assemble
  • Maintenance-free
  • Resistant to corrosion and chemicals
  • High vibration-dampening

Unsure whether it fits?

Product description
igubal® in-line ball and socket joint
 
igubal® in-line ball and socket joints are insensitive to dirt and dust.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
 
In standard in-line ball and socket joints, the spherical cap is made from iglidur® W300 material, which is known for its low coefficients of friction during dry operation and extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Vibration dampening
  • Insensitive to dirt and dust
     
    You will find plenty of additional application areas at our Industry solutions
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.