Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® control cable CF880

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • Oil resistance: No oil resistance
  • chainflex® class: 3.1.1.1
Product description
chainflex® control cable CF880
 
Typical application areas:
  • For flexing applications
  • Without influence of oil
  • Preferably indoor applications
  • Especially for unsupported travels up to 10 m
  • Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment
Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
Double strokes*   1 million3 million5 million
Temperature,v max. [m/s]a max.Travel distanceR min.R min.R min.
from/to [°C]unsupported[m/s2][m][factor x d][factor x d][factor x d]
+5 / +15   151617
+15 / +60320≤ 1012.513.514.5
+60 / +70   151617
* Higher number of double strokes possible - use the life time calculator on this site
Certificates and standards
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
see data sheet for details NFPA
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01560 CTP
Certified to no. C-DE. PB49.B.00449 Lead free
Following 2011/65/EU (RoHS-II)
Technical data
Related products
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.