Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Flange bearing with ball stud, male thread, GFSM-AG, igubal®

  • Thread: male thread
  • Housing material: igumid G 
  • Material of ball stud: galvanised steel
  • Maintenance-free and corrosion-resistant
  • Easy connection – easy assembly
  • Compensation of misalignment errors
  • Time saving through fast assembly
Product description
igubal® fixed flange bearings
 
igubal® flange bearings have been developed for supporting the centre or ends of shafts.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
  • Maintenance-free and corrosion-resistant
  • Easy connection – easy assembly
  • Compensation for misalignment

Typical application areas
  • Plant applications
  • Automation
  • Agricultural machines
  • Mechanical engineering
  • Food industry
     
    You will find many further application areas here Industry solutions
Application areas
 
Since igubal® flange bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. As a result, igubal® flange bearings are used, for instance, in wash-brush controls, in facade sunscreen systems, in material handling technology and in bakery equipment.
 
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.