xiros® axial ball bearings, double row, xirodur® B180, glass balls

BB-51104-B180-GL-D product image
igus-icon-lupe
BB-51104-B180-GL-D technical drawing
igus-icon-lupe
1 of 2
BB-51104-B180-GL-D product image
BB-51104-B180-GL-D technical drawing

  • For shafts Ø: 20 mm
  • Higher load carrying capacity
  • Good chemical and seawater resistance
  • Operating temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Ball material: glass
  • Also available with stainless steel balls
igus-icon-lieferzeit-dotBB-51104-B180-GL-D
47
51104

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm