xiros® pillow block, self-adjusting, stainless steel balls

ESTM-BB1-P08-B180-ES product image
igus-icon-lupe
ESTM-BB1-P08-B180-ES technical drawing
igus-icon-lupe
1 of 2
ESTM-BB1-P08-B180-ES product image
ESTM-BB1-P08-B180-ES technical drawing
  • For shafts Ø: 8, 10, 12mm
  • Good resistance to chemicals and seawater
  • Spherical ball bearing
  • Operating temperature: from -40°C up to +80°C
  • Housing material: igumid G
  • Ring material: xirodur® B180
  • Ball material: Stainless steel

  • Also available with glass balls

igus-icon-lieferzeitESTM-BB1-P08-B180-ES
8

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm