Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

Clip bearing, maximum compensation of tolerances, EGFM-T UW, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® UW
  • Maintenance-free dry operation
  • Easy installation
  • Max. tolerance compensation ±0.2 mm
Product description
igubal® spherical bearings
 
The use of spherical bearings is usually associated with heavy bearing materials, difficult installation and high costs. Most of the time, maintenance is still necessary in the long term, and the bearings are only corrosion-resistant in special designs. Often roller bearings or plain bearings malfunction prematurely due to high edge loads, or because they need to be elaborately readjusted, reamed or refitted in order to compensate for alignment errors. igubal® spherical bearings put an end to all of these disadvantages and open up many new possibilities for your engineering design: they are easy to handle, cost-effective, lightweight and robust.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
 
Here, the spherical ball is made from iglidur® UW, which is a material designed for underwater applications with higher temperatures up to +250°C. In addition, the plain bearings will run in chemicals which would act as a lubricant.
  • Maintenance-free dry operation
  • Easy assembly

Typical application areas
  • Food industry
  • Railway technology
  • Automotive industry
  • Plant construction
     
 
When to use it?
  • For high axial and radial loads
  • When easy installation is required
  • In case of reduced installation space
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80°C
  • If diameters above 30mm are required
  • When rotation speeds higher than 0.5m/s are required

 
Tolerances
maintenance-free igubal® spherical bearings have a tolerance in the inner diameter of E10. The shaft tolerance should be included between h6 and h9. The bearing clearance allows for expansion of the bearings due to increasing temperatures.
 

Assembly
Due to the tolerance compensation, no exactly toleranced housing is required. Please refer to the technical data for the respective maximum and minimum dimensions of the housing hole. In order to achieve the axial loads specified there, the bearing should be additionally secured axially.
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.