My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

iglidur® tribo-tape liner, V400, mm

  • Extreme wear resistance
  • Good media resistance
  • Up to +200 °C long-term
  • Easy to cut to size
  • Optional self-adhesive back

Unsure whether it fits?

Product description
iglidur® tribo-tape V400
 
igus® tribo-tape liner is designed for versatile lining of tribologically challenged surfaces and shapes, for optimising movement within machine beds, etc. At a thickness of only 0.5 mm (including the adhesive back + 0.15 mm), very little space is needed. The ease of use (the tape can simply be cut using scissors) and optional self-adhesive back of the liner open up almost endless possibilities for use.
The iglidur® tribo-tape liner is also available with a self-adhesive back for quick and easy installation.
The highly wear resistant and highly media and temperature resistant iglidur® V400 tribo-tape has been proven in tests to be up to 10 times more wear resistant than special products for machine beds.
Certificates and standards
RoHS compliant<br>According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions