Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Pillow block bearing, ESTM, J4V, igubal®

  • Dimensional series E following DIN ISO 12240 
  • Housing material: igumid G 
  • Spherical ball material: iglidur® J4 (pre-loaded)
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free
  • Time saving through fast assembly
Product description
igubal® pillow block bearings
 
igubal® pillow block bearings are very easy to install bearing units which are able to compensate alignment errors and prevent edge pressure.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
 
Here, the spherical ball is made from iglidur® J4 material, which is known for its low moisture absorption, low coefficient of friction during dry operation and an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free

Typical application areas
  • Plant construction
  • Automation
  • Mechanical engineering
  • Food industry
  • Agricultural machines
     
    You can find many further application areas here Industry solutions
 
When to use it?
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80°C
  • When an integrated fixing collar is required
  • If diameters above 30mm are required
  • When rotation speeds higher than 0.5m/s are required
Use our filter options to find the suitable product
Application areas
 
Due to the fact that igubal® pillow block bearings are suitable for maintenance-free dry operation, they are worth considering in particular for applications where the installation site is difficult to access, in a humid or wet environment or when there are special hygiene demands. As a result, igubal® pillow block bearings are used in wash-brush controls, in facade sunshade systems, in materials handling technology and in bakery equipment.
 
Installation
 
igubal® pillow block bearings are designed for mounting with two bolts. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors. Special adjusting rings can be used to fix the shaft.
Technical data
Downloads

Other solutions

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.