igus-icon-lupe
igus-icon-lupe
1 from 2
- Material sliding element: iglidur® J
- Mounting type: threaded pin
- Installation size: 17
- Load capacity, static: 50N
igus-icon-lieferzeit-dotNW-02-17-LLY
20
Y direction

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h