iglidur® J, Disc springs, mm

Standard material, cost-effective

iglidur® J
iglidur® J drawing
1 from 2
iglidur® J
iglidur® J drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JTEM-05
  • Material: iglidur® J
  • Shape: Disc springs
  • Dimensions:
    • d1 5.2 mm
    • d2 10 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • iglidur® J: standard material for many applications
  • Compensation for axial clearance and manufacturing tolerances
  • Vibration dampening

iglidur® J | The versatile endurance runner

iglidur® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J is not suitable for extreme loads.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Aviation
  • Cleanroom

When to use it?

  • At high speeds
  • When highest wear resistance is required at low to medium pressure loads
  • When lowest wear is required with a variety of different shafts
  • When low coefficients of friction in dry operation is required
  • When the material should be vibration-dampening
  • When good chemical resistance is required 
  • Best behaviour with soft shafts
  • Low moisture absorption

When not to use it?

  • If high pressure loads occur
  • If short-term temperatures greater than +120°C occur
  • If a cost-effective material is required for occasional movements
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG