Product information
- Without connecting cable
- Set consists of 2x drylin D9
- Can control stepper motors with up to 7A continuous current with a supply voltage of up to 48V
- Ready to use immediately
- Easy control
- Exact positioning
Product information
dryve motor control system - select, click, control ...
Precise positioning, endless movements, continuous end-to-end movements - simply defined with the new web-based control system for line robots and flat linear robots as well as 2-axis delta robots.
Immediately ready for use
The dryve motor control system can be adapted to your needs with just a few settings of dip switches.
In this way, all necessary settings can be made in one minute.
Exact positioning - pulse mode
Pulse can be used to perform accurate positioning. This can be used to divide each step of the motor into a further 128 partial movements.
The path planning and output of the clock frequency are taken by a higher-level control system.
Easy motion control system - JOG or LOOP mode
If movements need be carried out at a predefined speed with the "push of a button", it can be implemented with JOG mode.
On the other hand, if a continuous movement with a
predefined speed between two end positions is to be carried out, then
the loop mode can be used for this.
Strong engineering
The high supply voltage of up to 48V ensures high motor speeds. The nominal current of 7A matched to the motor and the high peak current of 9.8A result in powerful and dynamic movements.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h