CFX34 clamps with standard base | cable diameter: 30 - 34mm | width: 38mm

CFX34.1 product image
igus-icon-lupe
CFX34.1 technical drawing
igus-icon-lupe
CFX34.1 technical drawing
igus-icon-lupe
1 of 3
CFX34.1 product image
CFX34.1 technical drawing
CFX34.1 technical drawing
  • Safe and secure installation
  • Space-saving and time-saving  installation
  • Durability for dynamic applications thanks to improved pressure elements
igus-icon-lieferzeit-dotCFX34.1
Galvanized steel
30-34
Without shortened counterpan
1

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm