CFX38 clamps with standard base | cable diameter: 34 - 38mm | width: 42mm

CFX38.1 product image
igus-icon-lupe
CFX38.1 technical drawing
igus-icon-lupe
CFX38.1 technical drawing
igus-icon-lupe
1 of 3
CFX38.1 product image
CFX38.1 technical drawing
CFX38.1 technical drawing
  • Safe and secure installation
  • Space-saving and time-saving  installation
  • Durability for dynamic applications thanks to improved pressure elements
igus-icon-lieferzeit-dotCFX38.1
Galvanized steel
34-38
Without shortened counterpan
1

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm