dryspin trapezoidal lead screw nut with flange, multi start, J350FRM

J350FRM-1315TR06X2P1 product image
igus-icon-lupe
J350FRM-1315TR06X2P1 technical drawing
igus-icon-lupe
1 from 2
J350FRM-1315TR06X2P1 product image
J350FRM-1315TR06X2P1 technical drawing
  • Material: iglidur J350
  • Thread direction: right hand
  • Type of thread: trapezoidal thread: absorption of higher axial forces
  • Version: Standard
  • Cylindrical lead screw nut with flange
  • Multi start
igus-icon-lieferzeitJ350FRM-1315TR06X2P1

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h