Energy chains complete set for 2-axis delta - 400mm

PACK.2DR.400.E2i.15.20.01 product image
igus-icon-lupe
PACK.2DR.400.E2i.15.20.01 product image
igus-icon-lupe
PACK.2DR.400.E2i.15.20.01 product image
igus-icon-lupe
PACK.2DR.400.E2i.15.20.01 product image
igus-icon-lupe
1 of 4
Energy chains complete set for 2-axis delta - 400mm
Energy chains complete set for 2-axis delta - 400mm
Energy chains complete set for 2-axis delta - 400mm
Energy chains complete set for 2-axis delta - 400mm
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Universal: mounting bracket with strain relief option 
  • Robust: large, assembly-friendly pins
  • Cable friendly: very smooth contours ensure the longest cable life
  • Quiet operation: integrated brake reduces noise
  • Tough: square stop-dog system for high fill weights
  • Variety of options: non-openable or openable from both sides along the inner and outer radius


Suitable for delta robot with 2 axes:

igus-icon-lieferzeitPACK.2DR.400.E2i.15.20.01

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm