igus-icon-lupe
Product information
- Number
of axes: 4
- Payload
(max.): 3kg
- Repeatability:
±1mm
- Reach:
max. 495mm
- Nominal reach:
350mm
- Dynamics
with 500g load capacity: min. 7 picks/min
- Net weight:
6.2kg
- Possible
area of application: service robotics, cobot functions preparation
- Control system:
Plug and Play
igus-icon-lieferzeitREBEL-4DOF-03

