Product information
- Number
of axes: 5
- Load capacity
(max.): 2.5kg
- Repeatability:
±1mm
- Reach:
max. 617mm
- Nominal reach:
400mm
- Dynamics
with 500g load capacity: min. 7 picks/min
- Net weight:
7.2kg
- Possible
area of application: service robotics, cobot functions preparation
- Control system:
Plug and Play

