igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 8
igus-icon-arrow-left
igus-icon-arrow-right
Product information
- Number
of axes: 6
- Load
capacity (max.): 2 kg
- Repeatability:
±1mm
- Reach:
max. 664 mm
- Nominal
reach: 400 mm
- Dynamics with 500 g load
capacity: min. 7 picks/min
- Net
weight: 8.2 kg
- Possible area of application:
service robotics, cobot functions preparation
- Control
system: plug and play
igus-icon-lieferzeitREBEL-6DOF-03

