ReBeL Base

REBEL-BASE-0300 product image
igus-icon-lupe
REBEL-BASE-0300 product image
igus-icon-lupe
1 from 2
REBEL-BASE-0300 product image
REBEL-BASE-0300 product image
Set includes:
  • Adapter plate
  • 2 quick releases
  • Prefabricated hole pattern
  • Height: 183mm
  • Width: 300mm
igus-icon-lieferzeitREBEL-BASE-0300

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h