igus robot control system for BLDC motors

RL-IRC-SJ-0003-ED-48-02-00-0 product image
igus-icon-lupe
RL-IRC-SJ-0003-ED-48-02-00-0 product image
igus-icon-lupe
1 from 2
RL-IRC-SJ-0003-ED-48-02-00-0 product image
RL-IRC-SJ-0003-ED-48-02-00-0 product image

Product information
Diverse automation tasks with simple programming software

  • For single axes, line, flat, linear and room linear robots and delta robots
  • Easy software installation for Windows 10
  • Use with a PC or tablet
  • Seven digital inputs/outputs, CRI interface, ModbusTCP (gateway from CANopen) for connection to master control systems, e.  g. Siemens or Beckhoff

You can find all relevant documents in the downloads tab.

TEST BEFORE INVEST: Test the motor control system with the igus Robot Control software before you buy it.

igus-icon-lieferzeitRL-IRC-SJ-0003-ED-48-02-00-0

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h